Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 12 |
Hose ID Size |
N/A 3/4 in19.0 mm |
F Thread Dash Size |
N/A 16 |
F Thread Size (in. TPI) |
N/A 1-11 |
C Cut-Off Factor |
N/A 54.0 mm |
D Drop |
N/A 61.0 mm |
CH1 |
N/A 38 mm |
Weight Per Each |
N/A 0.91 lb |
Type |
N/A 90º BSPP Female 60º Cone with O-Ring |
Bend Angle |
N/A 90 º |
Cone Angle |
N/A 60 º |



