Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 16 |
Hose ID Size |
N/A 1 in25.4 mm |
F Thread Dash Size |
N/A 20 |
F Thread Size (in. TPI) |
N/A 1 1/4-11 |
C Cut-Off Factor |
N/A 75.1 mm |
D Drop |
N/A 88.5 mm |
CH1 |
N/A 50 mm |
Weight Per Each |
N/A 1.68 lb |
Type |
N/A 90º BSPP Female 60º Cone with O-Ring |
Bend Angle |
N/A 90 º |
Cone Angle |
N/A 60 º |



