Hose Saws Replacement Blades
Assembly Equipment and Accessories
Part Number |
Outside Dia. |
Inside Dia. |
Thickness |
|---|---|---|---|
| BLADE-SER250 | Outside Dia. N/A 250 mm | Inside Dia. N/A 40 mm | Thickness N/A 3 mm |
| BLADE-SER350 | Outside Dia. N/A 350 mm | Inside Dia. N/A 50 mm | Thickness N/A 3 mm |
| BLADE-SER400 | Outside Dia. N/A 400 mm | Inside Dia. N/A 50 mm | Thickness N/A 4 mm |
| BLADE-SER520 | Outside Dia. N/A 520 mm | Inside Dia. N/A 50 mm | Thickness N/A 4 mm |
| BLADE-SMT250 | Outside Dia. N/A 250 mm | Inside Dia. N/A 40 mm | Thickness N/A 3 mm |
| BLADE-SMT350 | Outside Dia. N/A 350 mm | Inside Dia. N/A 50 mm | Thickness N/A 3 mm |
| BLADE-SMT400 | Outside Dia. N/A 400 mm | Inside Dia. N/A 50 mm | Thickness N/A 4 mm |
| BLADE-SMT520 | Outside Dia. N/A 520 mm | Inside Dia. N/A 50 mm | Thickness N/A 4 mm |
| BLADE-DIA165 | Outside Dia. N/A 165 mm | Inside Dia. N/A 20 mm | Thickness N/A 1.4 mm |
| BLADE-DIA250 | Outside Dia. N/A 250 mm | Inside Dia. N/A 40 mm | Thickness N/A 3 mm |
| BLADE-DIA350 | Outside Dia. N/A 350 mm | Inside Dia. N/A 50 mm | Thickness N/A 3 mm |
| BLADE-DIA400 | Outside Dia. N/A 400 mm | Inside Dia. N/A 50 mm | Thickness N/A 4 mm |
| BLADE-DIA520 | Outside Dia. N/A 520 mm | Inside Dia. N/A 50 mm | Thickness N/A 4 mm |
| BLADE-DIA650 | Outside Dia. N/A | Inside Dia. N/A | Thickness N/A |
| BLADE-SMT650 | Outside Dia. N/A | Inside Dia. N/A | Thickness N/A |
| BLADE-SER650 | Outside Dia. N/A | Inside Dia. N/A | Thickness N/A |