Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

  • Durable diamond coating greatly extends blade life.
  • Acceptable for use with hoses containing steel, helical reinforcement.

Optional Accessories Promotion

Optional Accessories Promotion

Optional Accessories Promotion

Included Accessories Promotion

Optional Accessories Promotion

Optional Accessories Promotion

Included Accessories Promotion

Unit of Measure

Specifications

Brand

N/A Kuriyama

Outside Dia.

N/A 250 mm

Inside Dia.

N/A 40 mm

Thickness

N/A 3 mm

Type

N/A Diamond Replacement Blade

Cautionary Statements

Cautionary Statements

N/A Blade sharpening should only be performed by the blade manufacturer. (Contact Kuriyama Customer Service for sharpening service details.)

Ensure direction of blade rotation is correct as indicated by the arrow printed on the blade.

When using a new blade or newly sharpened blade, make initial hose cuts at a low speed. A newly sharpened blade will cut very quickly, which at a high speed could lead to overheating, potentially damaging the blade.
  • Do not operate at excessive speeds that could potentially overwork the motor.
  • Do not move or rotate the hose during cutting.
  • Do not apply any solvents or lubricants to the blade.
When replacing the blade inspect for signs of wear, that the shaft rotates without vibrations and that the blade is perfectly perpendicular to the cutting surface. Before starting, actuate the hose pressing lever to ensure no interferences.