- Durable diamond coating greatly extends blade life.
- Acceptable for use with hoses containing steel, helical reinforcement.
Optional Accessories Promotion
Unit of Measure
Specifications
Brand |
N/A Kuriyama |
Outside Dia. |
N/A 520 mm |
Inside Dia. |
N/A 50 mm |
Thickness |
N/A 4 mm |
Type |
N/A Diamond Replacement Blade |
Cautionary Statements
Cautionary Statements |
N/A
Blade sharpening should only be performed by the blade manufacturer. (Contact Kuriyama Customer Service for sharpening service details.) Ensure direction of blade rotation is correct as indicated by the arrow printed on the blade. When using a new blade or newly sharpened blade, make initial hose cuts at a low speed. A newly sharpened blade will cut very quickly, which at a high speed could lead to overheating, potentially damaging the blade.
|



