- Serrations help dissipate heat, extending blade life and reducing smoke generation.
- Acceptable for use with textile reinforced hoses.
- Not recommended for use with hoses with a steel cover or containing steel (braid, spiral and/or helical) reinforcement.
Included Accessories Promotion
Unit of Measure
Specifications
Brand |
N/A Kuriyama |
Outside Dia. |
N/A 520 mm |
Inside Dia. |
N/A 50 mm |
Thickness |
N/A 4 mm |
Type |
N/A Serrated Replacement Blade |
Cautionary Statements
Cautionary Statements |
N/A
Blade sharpening should only be performed by the blade manufacturer. (Contact Kuriyama Customer Service for sharpening service details.) Ensure direction of blade rotation is correct as indicated by the arrow printed on the blade. When using a new blade or newly sharpened blade, make initial hose cuts at a low speed. A newly sharpened blade will cut very quickly, which at a high speed could lead to overheating, potentially damaging the blade.
|



