Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 9 of 9 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

Q Flange

C Cut - Off Factor

Flange Dash Size

Weight Per Each

N/A 12 N/A 3/4 in19.0 mm N/A 1.50 in38.1 mm N/A 43.5 mm N/A 12 N/A 0.95 lb
N/A 16 N/A 1 in25.4 mm N/A 1.75 in44.5 mm N/A 53.5 mm N/A 16 N/A 1.45 lb
N/A 16 N/A 1 in25.4 mm N/A 2.00 in50.8 mm N/A 56.0 mm N/A 20 N/A 1.70 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 2.00 in50.8 mm N/A 58.5 mm N/A 20 N/A 2.30 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 2.38 in60.3 mm N/A 61.5 mm N/A 24 N/A 2.75 lb
N/A 24 N/A 1 1/2 in38.1 mm N/A 2.00 in50.8 mm N/A 55.5 mm N/A 20 N/A 3.10 lb
N/A 24 N/A 1 1/2 in38.1 mm N/A 2.38 in60.3 mm N/A 63.5 mm N/A 24 N/A 3.25 lb
N/A 24 N/A 1 1/2 in38.1 mm N/A 2.81 in71.4 mm N/A 75 mm N/A 32 N/A 5.05 lb
N/A 32 N/A 2 in50.8 mm N/A 2.81 in71.4 mm N/A 85.0 mm N/A 32 N/A 5.75 lb
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1