Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 32

Hose ID Size

N/A 2 in50.8 mm

Q Flange

N/A 2.81 in71.4 mm

C Cut - Off Factor

N/A 85.0 mm

Flange Dash Size

N/A 32

Weight Per Each

N/A 5.75 lb

Type

N/A Flange

Industry Standards/Certifications

N/A SAE J518