Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 24

Hose ID Size

N/A 1 1/2 in38.1 mm

Q Flange

N/A 2.00 in50.8 mm

C Cut - Off Factor

N/A 55.5 mm

Flange Dash Size

N/A 20

Weight Per Each

N/A 3.10 lb

Type

N/A Flange

Industry Standards/Certifications

N/A SAE J518