Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 20

Hose ID Size

N/A 1 1/4 in31.8 mm

Q Flange

N/A 2.38 in60.3 mm

C Cut - Off Factor

N/A 61.5 mm

Flange Dash Size

N/A 24

Weight Per Each

N/A 2.75 lb

Type

N/A Flange

Industry Standards/Certifications

N/A SAE J518