Compressed Air Industrial Rubber Hoses
compressed-air-industrial-rubber-hoses
Braided Steel Wire Air Hose /Asset/T140AK-Rev-5-21-12.JPG
High Temperature - Oil Resistant Steel Braided Reinforced Air Hose /Asset/142_AK-web.JPG
T140AK - Braided Steel Wire Air Hose
(18) T140AK SeriesBraided Steel Wire Air Hose /Asset/T140AK-Rev-5-21-12.JPG
T142AK - 600 PSI High Temperature - Oil Resistant Steel Braided Reinforced Air Hose
(5) T142AK SeriesHigh Temperature - Oil Resistant Steel Braided Reinforced Air Hose /Asset/142_AK-web.JPG