Series Number |
ID |
OD |
Max. Working Pressure |
Min. Bending Radius at 68 oF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|
| T132AE150x100 | ID N/A 1 1/2 in38 mm | OD N/A 2.13 in54 mm | Max. Working Pressure N/A 1200 psi | Min. Bending Radius at 68 oF N/A 7 1/2 in | Standard Length N/A 100 ft | Weight N/A 1.40 lbs/ft |
| T132AE200x100 | ID N/A 2 in51 mm | OD N/A 2.64 in67 mm | Max. Working Pressure N/A 1200 psi | Min. Bending Radius at 68 oF N/A 10 in | Standard Length N/A 100 ft | Weight N/A 1.83 lbs/ft |




