Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

GENERAL APPLICATIONS

N/A High pressure compressed air hose designed for heavy-duty use in mines, quarries, construction and industry where long service life and maximum safety is required.

Construction

Tube

N/A Black Chlorobutyl - resistant to oil mist (maximum 6 parts/milion) and high temperature resistant

Reinforcement

N/A High tensile steel wire braids

Cover

N/A Blue EPDM - abrasion and ozone resistant - pin pricked

Working Pressure

Constant Pressure

N/A Constant Pressure - 80 Bar (1200 PSI)

Branding

Branding

N/A ALFAGOMMA - ITALY - 132 High Temp STEEL AIR (embossed)

Nominal Specifications

ID

N/A 2 in51 mm

OD

N/A 2.64 in67 mm

Max. Working Pressure

N/A 1200 psi

Min. Bending Radius at 68 oF

N/A 10 in

Standard Length

N/A 100 ft

Weight

N/A 1.83 lbs/ft

Specifications

Brand

N/A Alfagomma®

Type

N/A Compressed Air Hose

Color

N/A Blue

Coupling Suggestions

Coupling Suggestions

N/A Designed for use with crimped steel fittings.