T142AK - 600 PSI High Temperature - Oil Resistant Steel Braided Reinforced Air Hose
Compressed Air Industrial Rubber Hoses
T142AK Series
High Temperature - Oil Resistant Steel Braided Reinforced Air Hose
High Temperature - Oil Resistant Steel Braided Reinforced Air Hose
Series Number |
ID |
OD |
Max. Working Pressure |
Min. Bending Radius at 68 ºF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|
| T142AK200X100 | ID N/A 2 in51 mm | OD N/A 2.52 in64 mm | Max. Working Pressure N/A 600 psi | Min. Bending Radius at 68 ºF N/A 10 in | Standard Length N/A 100 ft | Weight N/A 1.16 lbs/ft |
| T142AK200X50 | ID N/A 2 in51 mm | OD N/A 2.52 in64 mm | Max. Working Pressure N/A 600 psi | Min. Bending Radius at 68 ºF N/A 10 in | Standard Length N/A 50 ft | Weight N/A 1.16 lbs/ft |
| T142AK250X100 | ID N/A 2 1/2 in63 mm | OD N/A 3.03 in77 mm | Max. Working Pressure N/A 600 psi | Min. Bending Radius at 68 ºF N/A 12 1/2 in | Standard Length N/A 100 ft | Weight N/A 1.93 lbs/ft |
| T142AK300X100 | ID N/A 3 in76 mm | OD N/A 3.54 in90 mm | Max. Working Pressure N/A 600 psi | Min. Bending Radius at 68 ºF N/A 15 in | Standard Length N/A 100 ft | Weight N/A 1.91 lbs/ft |
| T142AK300X50 | ID N/A 3 in76 mm | OD N/A 3.54 in90 mm | Max. Working Pressure N/A 600 psi | Min. Bending Radius at 68 ºF N/A 15 in | Standard Length N/A 50 ft | Weight N/A 1.91 lbs/ft |



