T140AK - Braided Steel Wire Air Hose
Compressed Air Industrial Rubber Hoses
T140AK Series
Braided Steel Wire Air Hose
Braided Steel Wire Air Hose
Series Number |
ID |
OD |
Max. Working Pressure |
Min. Bending Radius at 68 ºF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|
| T140AK050X50 | ID N/A 1/2 in13 mm | OD N/A 0.87 in22 mm | Max. Working Pressure N/A 600 psi | Min. Bending Radius at 68 ºF N/A 2 1/2 in | Standard Length N/A 50 ft | Weight N/A 0.28 lbs/ft |
| T140AK050X100 | ID N/A 1/2 in13 mm | OD N/A 0.87 in22 mm | Max. Working Pressure N/A 600 psi | Min. Bending Radius at 68 ºF N/A 2 1/2 in | Standard Length N/A 100 ft | Weight N/A 0.28 lbs/ft |
| T140AK075X50 | ID N/A 3/4 in19 mm | OD N/A 1.10 in28 mm | Max. Working Pressure N/A 600 psi | Min. Bending Radius at 68 ºF N/A 4 in | Standard Length N/A 50 ft | Weight N/A 0.37 lbs/ft |
| T140AK075X100 | ID N/A 3/4 in19 mm | OD N/A 1.10 in28 mm | Max. Working Pressure N/A 600 psi | Min. Bending Radius at 68 ºF N/A 4 in | Standard Length N/A 100 ft | Weight N/A 0.37 lbs/ft |
| T140AK100X50 | ID N/A 1 in25 mm | OD N/A 1.34 in34 mm | Max. Working Pressure N/A 600 psi | Min. Bending Radius at 68 ºF N/A 5 in | Standard Length N/A 50 ft | Weight N/A 0.47 lbs/ft |
| T140AK100X100 | ID N/A 1 in25 mm | OD N/A 1.34 in34 mm | Max. Working Pressure N/A 600 psi | Min. Bending Radius at 68 ºF N/A 5 in | Standard Length N/A 100 ft | Weight N/A 0.47 lbs/ft |
| T140AK125X50 | ID N/A 1 1/4 in32 mm | OD N/A 1.65 in42 mm | Max. Working Pressure N/A 600 psi | Min. Bending Radius at 68 ºF N/A 6 1/2 in | Standard Length N/A 50 ft | Weight N/A 0.72 lbs/ft |
| T140AK125X100 | ID N/A 1 1/4 in32 mm | OD N/A 1.65 in42 mm | Max. Working Pressure N/A 600 psi | Min. Bending Radius at 68 ºF N/A 6 1/2 in | Standard Length N/A 100 ft | Weight N/A 0.72 lbs/ft |
| T140AK150X50 | ID N/A 1 1/2 in38 mm | OD N/A 1.89 in48 mm | Max. Working Pressure N/A 600 psi | Min. Bending Radius at 68 ºF N/A 7 1/2 in | Standard Length N/A 50 ft | Weight N/A 0.86 lbs/ft |
| T140AK150X100 | ID N/A 1 1/2 in38 mm | OD N/A 1.89 in48 mm | Max. Working Pressure N/A 600 psi | Min. Bending Radius at 68 ºF N/A 7 1/2 in | Standard Length N/A 100 ft | Weight N/A 0.86 lbs/ft |
| T140AK200X50 | ID N/A 2 in51 mm | OD N/A 2.52 in64 mm | Max. Working Pressure N/A 600 psi | Min. Bending Radius at 68 ºF N/A 10 in | Standard Length N/A 50 ft | Weight N/A 1.34 lbs/ft |
| T140AK200X100 | ID N/A 2 in51 mm | OD N/A 2.52 in64 mm | Max. Working Pressure N/A 600 psi | Min. Bending Radius at 68 ºF N/A 10 in | Standard Length N/A 100 ft | Weight N/A 1.34 lbs/ft |
| T140AK250X50 | ID N/A 2 1/2 in63 mm | OD N/A 3.03 in77 mm | Max. Working Pressure N/A 600 psi | Min. Bending Radius at 68 ºF N/A 12 1/2 in | Standard Length N/A 50 ft | Weight N/A 1.64 lbs/ft |
| T140AK250X100 | ID N/A 2 1/2 in63 mm | OD N/A 3.03 in77 mm | Max. Working Pressure N/A 600 psi | Min. Bending Radius at 68 ºF N/A 12 1/2 in | Standard Length N/A 100 ft | Weight N/A 1.64 lbs/ft |
| T140AK300X50 | ID N/A 3 in76 mm | OD N/A 3.54 in90 mm | Max. Working Pressure N/A 600 psi | Min. Bending Radius at 68 ºF N/A 15 in | Standard Length N/A 50 ft | Weight N/A 1.95 lbs/ft |
| T140AK300X100 | ID N/A 3 in76 mm | OD N/A 3.54 in90 mm | Max. Working Pressure N/A 600 psi | Min. Bending Radius at 68 ºF N/A 15 in | Standard Length N/A 100 ft | Weight N/A 1.95 lbs/ft |
| T140AK400X50 | ID N/A 4 in102 mm | OD N/A 4.65 in118 mm | Max. Working Pressure N/A 600 psi | Min. Bending Radius at 68 ºF N/A 20 in | Standard Length N/A 50 ft | Weight N/A 2.75 lbs/ft |
| T140AK400X100 | ID N/A 4 in102 mm | OD N/A 4.65 in118 mm | Max. Working Pressure N/A 600 psi | Min. Bending Radius at 68 ºF N/A 20 in | Standard Length N/A 100 ft | Weight N/A 2.75 lbs/ft |



