T140AK Series
Braided Steel Wire Air Hose
Braided Steel Wire Air Hose
Unit of Measure
General Applications
|
Construction
|
Working Pressure
|
Service Temperature Range
|
Branding
|
Nominal Specifications
|
Specifications
|
Coupling Suggestions
|
Note
General Applications
GENERAL APPLICATIONS |
N/A High pressure air hose for heavy-duty use in mines, quarries, construction and industry. |
Construction
Tube |
N/A Black Extruded SBR - resistant to oil mist |
Reinforcement |
N/A High tensile steel wire braids |
Cover |
N/A Yellow SBR - abrasion and ozone resistant - pin pricked - limited UV resitance |
Service Temperature Range
Service Temperature Min |
N/A -22 ºF-30 ºC |
Service Temperature Max |
N/A 176 ºF80 ºC |
Nominal Specifications
ID |
N/A 1 1/4 in32 mm |
OD |
N/A 1.65 in42 mm |
Max. Working Pressure |
N/A 600 psi |
Min. Bending Radius at 68 ºF |
N/A 6 1/2 in |
Standard Length |
N/A 100 ft |
Weight |
N/A 0.72 lbs/ft |
Specifications
Brand |
N/A Alfagomma® |
Series |
N/A T140AK125 |
Type |
N/A Compressed Air Hose |
Style |
N/A Braided Steel Wire Air Hose |
Color |
N/A Yellow |



