T155AK - 300 PSI Textile Cord "Air Drill" Hose
Compressed Air Industrial Rubber Hoses
Series Number |
ID |
OD |
Max. Working Pressure |
Standard Length |
Weight |
|---|---|---|---|---|---|
| T155AK050X50 | ID N/A 1/2 in13 mm | OD N/A 0.83 in21 mm | Max. Working Pressure N/A 300 psi | Standard Length N/A 50 ft | Weight N/A 0.22 lbs/ft |
| T155AK050X100 | ID N/A 1/2 in13 mm | OD N/A 0.83 in21 mm | Max. Working Pressure N/A 300 psi | Standard Length N/A 100 ft | Weight N/A 0.22 lbs/ft |
| T155AK075X100 | ID N/A 3/4 in19 mm | OD N/A 1.14 in29 mm | Max. Working Pressure N/A 300 psi | Standard Length N/A 100 ft | Weight N/A 0.38 lbs/ft |
| T155AK100X50 | ID N/A 1 in25 mm | OD N/A 1.38 in35 mm | Max. Working Pressure N/A 300 psi | Standard Length N/A 50 ft | Weight N/A 0.48 lbs/ft |
| T155AK100X100 | ID N/A 1 in25 mm | OD N/A 1.38 in35 mm | Max. Working Pressure N/A 300 psi | Standard Length N/A 100 ft | Weight N/A 0.48 lbs/ft |
| T155AK125X100 | ID N/A 1 1/4 in32 mm | OD N/A 1.73 in44 mm | Max. Working Pressure N/A 300 psi | Standard Length N/A 100 ft | Weight N/A 0.60 lbs/ft |
| T155AK150X100 | ID N/A 1 1/2 in38 mm | OD N/A 1.97 in50 mm | Max. Working Pressure N/A 300 psi | Standard Length N/A 100 ft | Weight N/A 0.70 lbs/ft |
| T155AK200X50 | ID N/A 2 in50 mm | OD N/A 2.56 in65 mm | Max. Working Pressure N/A 300 psi | Standard Length N/A 50 ft | Weight N/A 1.12 lbs/ft |
| T155AK200X100 | ID N/A 2 in50 mm | OD N/A 2.56 in65 mm | Max. Working Pressure N/A 300 psi | Standard Length N/A 100 ft | Weight N/A 1.12 lbs/ft |
| T155AK250X50 | ID N/A 2 1/2 in63 mm | OD N/A 3.11 in79 mm | Max. Working Pressure N/A 300 psi | Standard Length N/A 50 ft | Weight N/A 1.55 lbs/ft |
| T155AK250X100 | ID N/A 2 1/2 in63 mm | OD N/A 3.11 in79 mm | Max. Working Pressure N/A 300 psi | Standard Length N/A 100 ft | Weight N/A 1.55 lbs/ft |
| T155AK300X50 | ID N/A 3 in76 mm | OD N/A 3.62 in92 mm | Max. Working Pressure N/A 300 psi | Standard Length N/A 50 ft | Weight N/A 1.89 lbs/ft |
| T155AK300X100 | ID N/A 3 in76 mm | OD N/A 3.62 in92 mm | Max. Working Pressure N/A 300 psi | Standard Length N/A 100 ft | Weight N/A 1.89 lbs/ft |
| T155AK400X50 | ID N/A 4 in102 mm | OD N/A 4.65 in118 mm | Max. Working Pressure N/A 300 psi | Standard Length N/A 50 ft | Weight N/A 2.47 lbs/ft |
| T155AK400X100 | ID N/A 4 in102 mm | OD N/A 4.65 in118 mm | Max. Working Pressure N/A 300 psi | Standard Length N/A 100 ft | Weight N/A 2.47 lbs/ft |



