Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

GENERAL APPLICATIONS

N/A
  • High quality air hose for mining and construction service
  • Can be used for water

Construction

Tube

N/A Black non-conductive SBR/NBR Blend - Oil Mist Resistant

Reinforcement

N/A Spiraled, High Tensile Textile Cords

Cover

N/A Yellow non-conductive SBR - Abrasion and Ozone-Resistant

Working Pressure

Working Pressure

N/A Constant Pressure - 20 Bar (300 PSI)

Service Temperature Range

Service Temperature Min

N/A -22 ºF-30 ºC

Service Temperature Max

N/A 176 ºF80 ºC

Branding

Branding

N/A ALFAGOMMA® - ITALY - 155 20 BAR (300 PSI) AIR (in blue letters)

Nominal Specifications

ID

N/A 1 in25 mm

OD

N/A 1.38 in35 mm

Max. Working Pressure

N/A 300 psi

Standard Length

N/A 100 ft

Weight

N/A 0.48 lbs/ft

Specifications

Brand

N/A Alfagomma®

Series

N/A T155AK100

Type

N/A Compressed Air Hose

Style

N/A Textile Cord Air Drill

Color

N/A Yellow

Coupling Suggestions

Coupling Suggestions

N/A Steel or malleable iron male insert NPT, female ground joint or washer type with spud, attached with 2 or 4 bolt interlocking clamps or bands. Universal couplings may be used on sizes

Note

Note

N/A Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-Couplings™ and Accessories Catalog for type - KOA.link/KOA-Couplings-Catalog