T202AA - 150 PSI EPDM General Purpose Water S&D Hose
Water Suction Industrial Rubber Hoses
Series Number |
ID |
OD |
Max. Working Pressure |
Vacuum HG |
Min. Bending Radius at 68°F |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|
| T202AA100X100 | ID N/A 1 in25 mm | OD N/A 1.42 in36 mm | Max. Working Pressure N/A 10 bar150 psi | Vacuum HG N/A 30 inHg | Min. Bending Radius at 68°F N/A 2 in | Standard Length N/A 100 ft | Weight N/A 0.48 lbs/ft |
| T202AA125X100 | ID N/A 1 1/4 in32 mm | OD N/A 1.69 in43 mm | Max. Working Pressure N/A 10 bar150 psi | Vacuum HG N/A 30 inHg | Min. Bending Radius at 68°F N/A 2 1/2 in | Standard Length N/A 100 ft | Weight N/A 0.58 lbs/ft |
| T202AA150X100 | ID N/A 1 1/2 in38 mm | OD N/A 1.93 in49 mm | Max. Working Pressure N/A 10 bar150 psi | Vacuum HG N/A 30 inHg | Min. Bending Radius at 68°F N/A 3 in | Standard Length N/A 100 ft | Weight N/A 0.68 lbs/ft |
| T202AA200X100 | ID N/A 2 in51 mm | OD N/A 2.44 in62 mm | Max. Working Pressure N/A 10 bar150 psi | Vacuum HG N/A 30 inHg | Min. Bending Radius at 68°F N/A 4 in | Standard Length N/A 100 ft | Weight N/A 0.88 lbs/ft |
| T202AA250X100 | ID N/A 2 1/2 in63 mm | OD N/A 2.99 in76 mm | Max. Working Pressure N/A 10 bar150 psi | Vacuum HG N/A 30 inHg | Min. Bending Radius at 68°F N/A 7 1/2 in | Standard Length N/A 100 ft | Weight N/A 1.36 lbs/ft |
| T202AA300X100 | ID N/A 3 in76 mm | OD N/A 3.50 in89 mm | Max. Working Pressure N/A 10 bar150 psi | Vacuum HG N/A 30 inHg | Min. Bending Radius at 68°F N/A 9 in | Standard Length N/A 100 ft | Weight N/A 1.61 lbs/ft |
| T202AA350X100 | ID N/A 3 1/2 in90 mm | OD N/A 4.02 in102 mm | Max. Working Pressure N/A 10 bar150 psi | Vacuum HG N/A 30 inHg | Min. Bending Radius at 68°F N/A 10 1/2 in | Standard Length N/A 100 ft | Weight N/A 1.82 lbs/ft |
| T202AA400X100 | ID N/A 4 in102 mm | OD N/A 4.57 in116 mm | Max. Working Pressure N/A 10 bar150 psi | Vacuum HG N/A 30 inHg | Min. Bending Radius at 68°F N/A 12 in | Standard Length N/A 100 ft | Weight N/A 2.22 lbs/ft |
| T202AA500X20 | ID N/A 5 in127 mm | OD N/A 5.55 in141 mm | Max. Working Pressure N/A 10 bar150 psi | Vacuum HG N/A 25 inHg | Min. Bending Radius at 68°F N/A 18 in | Standard Length N/A 20 ft | Weight N/A 3.18 lbs/ft |
| T202AA500X50 | ID N/A 5 in127 mm | OD N/A 5.55 in141 mm | Max. Working Pressure N/A 10 bar150 psi | Vacuum HG N/A 25 inHg | Min. Bending Radius at 68°F N/A 18 in | Standard Length N/A 50 ft | Weight N/A 3.18 lbs/ft |
| T202AA600X20 | ID N/A 6 in152 mm | OD N/A 6.61 in168 mm | Max. Working Pressure N/A 10 bar150 psi | Vacuum HG N/A 25 inHg | Min. Bending Radius at 68°F N/A 24 in | Standard Length N/A 20 ft | Weight N/A 3.59 lbs/ft |
| T202AA600X25 | ID N/A 6 in152 mm | OD N/A 6.61 in168 mm | Max. Working Pressure N/A 10 bar150 psi | Vacuum HG N/A 25 inHg | Min. Bending Radius at 68°F N/A 24 in | Standard Length N/A 25 ft | Weight N/A 3.59 lbs/ft |
| T202AA600X50 | ID N/A 6 in152 mm | OD N/A 6.61 in168 mm | Max. Working Pressure N/A 10 bar150 psi | Vacuum HG N/A 25 inHg | Min. Bending Radius at 68°F N/A 24 in | Standard Length N/A 50 ft | Weight N/A 3.59 lbs/ft |
| T202AA600X100 | ID N/A 6 in152 mm | OD N/A 6.61 in168 mm | Max. Working Pressure N/A 10 bar150 psi | Vacuum HG N/A 25 inHg | Min. Bending Radius at 68°F N/A 24 in | Standard Length N/A 100 ft | Weight N/A 3.59 lbs/ft |
| T202AA800X20 | ID N/A 8 in203 mm | OD N/A 8.70 in221 mm | Max. Working Pressure N/A 10 bar150 psi | Vacuum HG N/A 25 inHg | Min. Bending Radius at 68°F N/A 32 in | Standard Length N/A 20 ft | Weight N/A 6.64 lbs/ft |
| T202AA800X25 | ID N/A 8 in203 mm | OD N/A 8.70 in221 mm | Max. Working Pressure N/A 10 bar150 psi | Vacuum HG N/A 25 inHg | Min. Bending Radius at 68°F N/A 32 in | Standard Length N/A 25 ft | Weight N/A 6.64 lbs/ft |
| T202AA800X50 | ID N/A 8 in203 mm | OD N/A 8.70 in221 mm | Max. Working Pressure N/A 10 bar150 psi | Vacuum HG N/A 25 inHg | Min. Bending Radius at 68°F N/A 32 in | Standard Length N/A 50 ft | Weight N/A 6.64 lbs/ft |
| T202AA800X100 | ID N/A 8 in203 mm | OD N/A 8.70 in221 mm | Max. Working Pressure N/A 10 bar150 psi | Vacuum HG N/A 25 inHg | Min. Bending Radius at 68°F N/A 32 in | Standard Length N/A 100 ft | Weight N/A 6.64 lbs/ft |
| T202AA1000X20 | ID N/A 10 in254 mm | OD N/A 10.71 in272 mm | Max. Working Pressure N/A 10 bar150 psi | Vacuum HG N/A 25 inHg | Min. Bending Radius at 68°F N/A 50 in | Standard Length N/A 20 ft | Weight N/A 9.09 lbs/ft |
| T202AA1200X20 | ID N/A 12 in305 mm | OD N/A 12.87 in327 mm | Max. Working Pressure N/A 10 bar150 psi | Vacuum HG N/A 25 inHg | Min. Bending Radius at 68°F N/A 61 in | Standard Length N/A 20 ft | Weight N/A 12.54 lbs/ft |





