Unit of Measure
General Applications
|
Construction
|
Working Pressure
|
Service Temperature Range
|
Branding
|
Nominal Specifications
|
Specifications
|
Coupling Suggestions
|
Note
General Applications
GENERAL APPLICATIONS |
N/A
|
Construction
Tube |
N/A Black EPDM. |
Reinforcement |
N/A Spiraled high tensile textile cords with flexible steel helix wire. |
Cover |
N/A Black EPDM - abrasion and ozone resistant |
Service Temperature Range
Service Temperature Min |
N/A -40 ºF-40 ºC |
Service Temperature Max |
N/A 212 ºF100 ºC |
Branding
Branding |
N/A ALFAGOMMA – ITALY – 202 EVOLUTION 10 BAR (150 PSI) GENERAL PURPOSE EPDM (in green letters) |
Nominal Specifications
ID |
N/A 4 in102 mm |
OD |
N/A 4.57 in116 mm |
Max. Working Pressure |
N/A 10 bar150 psi |
Vacuum HG |
N/A 30 inHg |
Min. Bending Radius at 68°F |
N/A 12 in |
Standard Length |
N/A 100 ft |
Weight |
N/A 2.22 lbs/ft |
Specifications
Brand |
N/A Alfagomma® |
Series |
N/A T202AA |
Type |
N/A Water Suction Industrial Rubber Hose |
Style |
N/A EPDM General Purpose Hose |
Color |
N/A Black |



