Unit of Measure
General Applications
|
Construction
|
Working Pressure
|
Branding
|
Nominal Specifications
|
Specifications
|
Coupling Suggestions
|
Note
General Applications
GENERAL APPLICATIONS |
N/A
|
Construction
Tube |
N/A Black EPDM. |
Reinforcement |
N/A Spiraled high tensile textile cords with flexible steel helix wire. |
Branding
Branding |
N/A ALFAGOMMA – ITALY – 202 EVOLUTION 10 BAR (150 PSI) GENERAL PURPOSE EPDM (in green letters) |
Nominal Specifications
ID |
N/A 8 in203 mm |
OD |
N/A 8.70 in221 mm |
Max. Working Pressure |
N/A 10 bar150 psi |
Vacuum HG |
N/A 25 inHg |
Min. Bending Radius at 68°F |
N/A 32 in |
Standard Length |
N/A 50 ft |
Weight |
N/A 6.64 lbs/ft |
Specifications
Brand |
N/A Alfagomma® |
Series |
N/A T202AA |
Type |
N/A Water Suction Industrial Rubber Hose |
Style |
N/A EPDM General Purpose Hose |
Color |
N/A Black |



