T253AA - 150 PSI EPDM Layflat Water Discharge Hoses
Water Discharge Hoses
Series Number |
ID |
OD |
Max. Working Pressure |
Standard Length |
Weight |
|---|---|---|---|---|---|
| T253AA150X100 | ID N/A 1 1/2 in38 mm | OD N/A 1.81 in46 mm | Max. Working Pressure N/A 10 bar150 psi | Standard Length N/A 100 ft | Weight N/A 0.37 lbs/ft |
| T253AA200X100 | ID N/A 2 in51 mm | OD N/A 2.32 in59 mm | Max. Working Pressure N/A 10 bar150 psi | Standard Length N/A 100 ft | Weight N/A 0.50 lbs/ft |
| T253AA250X100 | ID N/A 2 1/2 in63 mm | OD N/A 2.80 in71 mm | Max. Working Pressure N/A 10 bar150 psi | Standard Length N/A 100 ft | Weight N/A 0.60 lbs/ft |
| T253AA300X100 | ID N/A 3 in76 mm | OD N/A 3.31 in84 mm | Max. Working Pressure N/A 10 bar150 psi | Standard Length N/A 100 ft | Weight N/A 0.86 lbs/ft |
| T253AA400X100 | ID N/A 4 in102 mm | OD N/A 4.33 in110 mm | Max. Working Pressure N/A 10 bar150 psi | Standard Length N/A 100 ft | Weight N/A 1.19 lbs/ft |
| T253AA600X50 | ID N/A 6 in152 mm | OD N/A 6.38 in162 mm | Max. Working Pressure N/A 10 bar150 psi | Standard Length N/A 50 ft | Weight N/A 2.00 lbs/ft |
| T253AA600X100 | ID N/A 6 in152 mm | OD N/A 6.38 in162 mm | Max. Working Pressure N/A 10 bar150 psi | Standard Length N/A 100 ft | Weight N/A 2.00 lbs/ft |
| T253AA662X50 | ID N/A 6 5/8 in168 mm | OD N/A 7.01 in178 mm | Max. Working Pressure N/A 10 bar150 psi | Standard Length N/A 50 ft | Weight N/A 2.17 lbs/ft |
| T253AA662X100 | ID N/A 6 5/8 in168 mm | OD N/A 7.01 in178 mm | Max. Working Pressure N/A 10 bar150 psi | Standard Length N/A 100 ft | Weight N/A 2.17 lbs/ft |
| T253AA800X50 | ID N/A 8 in203 mm | OD N/A 8.46 in215 mm | Max. Working Pressure N/A 10 bar150 psi | Standard Length N/A 50 ft | Weight N/A 2.82 lbs/ft |
| T253AA800X100 | ID N/A 8 in203 mm | OD N/A 8.46 in215 mm | Max. Working Pressure N/A 10 bar150 psi | Standard Length N/A 100 ft | Weight N/A 2.82 lbs/ft |
| T253AA1000X50 | ID N/A 10 in254 mm | OD N/A 10.63 in270 mm | Max. Working Pressure N/A 10 bar150 psi | Standard Length N/A 50 ft | Weight N/A 5.11 lbs/ft |
| T253AA1000X100 | ID N/A 10 in254 mm | OD N/A 10.63 in270 mm | Max. Working Pressure N/A 10 bar150 psi | Standard Length N/A 100 ft | Weight N/A 5.11 lbs/ft |
| T253AA1200X50 | ID N/A 12 in305 mm | OD N/A 12.56 in319 mm | Max. Working Pressure N/A 10 bar150 psi | Standard Length N/A 50 ft | Weight N/A 5.93 lbs/ft |





