Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

GENERAL APPLICATIONS

N/A High pressure, 150 PSI lay flat type hose for general industrial construction and irrigation

Construction

Tube

N/A Black EPDM.

Reinforcement

N/A High tensile textile cords - 2 spirals up to 4" , 4 spirals above 4"

Cover

N/A Black EPDM - abrasion and ozone resistant.

Working Pressure

Working Pressure

N/A Constant Pressure - 10 Bar (150 PSI)

Temperature Range

Temperature Range [Min]

N/A -22 ºF-30 ºC

Temperature Range [Max]

N/A 176 ºF80 ºC

Branding

Branding

N/A ALFAGOMMA – ITALY – 253 10 BAR (150 PSI) EPDM WATER DISCHARGE (in green letters)

Nominal Specifications

ID

N/A 2 in51 mm

OD

N/A 2.32 in59 mm

Max. Working Pressure

N/A 10 bar150 psi

Weight

N/A 0.50 lbs/ft

Standard Length

Standard Length

N/A 100 ft

Specifications

Brand

N/A Alfagomma®

Series

N/A T253AA

Type

N/A Water Discharge Hose

Style

N/A EPDM Layflat Hose

Color

N/A Black

Coupling Suggestions

Coupling Suggestions

N/A Quick-Acting, pin lug, short shank couplings or combination nipples attached with single bolt, double bolt, wire or band type clamps.

Note

Note

N/A Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-Couplings™ and Accessories Catalog for type - KOA.link/KOA-Couplings-Catalog