Unit of Measure
General Applications
|
Construction
|
Working Pressure
|
Temperature Range
|
Branding
|
Nominal Specifications
|
Standard Length
|
Specifications
|
Coupling Suggestions
|
Note
General Applications
GENERAL APPLICATIONS |
N/A High pressure, 150 PSI lay flat type hose for general industrial construction and irrigation |
Construction
Tube |
N/A Black EPDM. |
Reinforcement |
N/A High tensile textile cords - 2 spirals up to 4" , 4 spirals above 4" |
Cover |
N/A Black EPDM - abrasion and ozone resistant. |
Branding
Branding |
N/A ALFAGOMMA – ITALY – 253 10 BAR (150 PSI) EPDM WATER DISCHARGE (in green letters) |
Nominal Specifications
ID |
N/A 3 in76 mm |
OD |
N/A 3.31 in84 mm |
Max. Working Pressure |
N/A 10 bar150 psi |
Weight |
N/A 0.86 lbs/ft |
Specifications
Brand |
N/A Alfagomma® |
Series |
N/A T253AA |
Type |
N/A Water Discharge Hose |
Style |
N/A EPDM Layflat Hose |
Color |
N/A Black |



