Two-Piece Fittings, Standard Inserts, International End Configurations - BSP/JIS Male Tapered - A Series
Two-Piece Fittings, Standard Inserts, International End Configurations – BSP, BBOLT, A Series
Part Number |
Dash Size |
Hose ID Size |
F Thread Dash Size |
F Thread Size (in. TPI) |
C Cut - Off Factor |
Hex Dia. CH1 |
Weight Per Each |
|---|---|---|---|---|---|---|---|
| A-0302-MBPT | Dash Size N/A 03 | Hose ID Size N/A 3/16 in4.8 mm | F Thread Dash Size N/A 02 | F Thread Size (in. TPI) N/A 1/8-28 | C Cut - Off Factor N/A 20.8 mm | Hex Dia. CH1 N/A 12 mm | Weight Per Each N/A 0.03 lb |
| A-0402-MBPT | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | F Thread Dash Size N/A 02 | F Thread Size (in. TPI) N/A 1/8-28 | C Cut - Off Factor N/A 22.3 mm | Hex Dia. CH1 N/A 12 mm | Weight Per Each N/A 0.04 lb |
| A-0404-MBPT | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | F Thread Dash Size N/A 04 | F Thread Size (in. TPI) N/A 1/4-19 | C Cut - Off Factor N/A 26.3 mm | Hex Dia. CH1 N/A 17 mm | Weight Per Each N/A 0.06 lb |
| A-0406-MBPT | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | F Thread Dash Size N/A 06 | F Thread Size (in. TPI) N/A 3/8-19 | C Cut - Off Factor N/A 26.3 mm | Hex Dia. CH1 N/A 19 mm | Weight Per Each N/A 0.08 lb |
| A-0506-MBPT | Dash Size N/A 05 | Hose ID Size N/A 5/16 in7.9 mm | F Thread Dash Size N/A 06 | F Thread Size (in. TPI) N/A 3/8-19 | C Cut - Off Factor N/A 26.3 mm | Hex Dia. CH1 N/A 19 mm | Weight Per Each N/A 0.09 lb |
| A-0606-MBPT | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Dash Size N/A 06 | F Thread Size (in. TPI) N/A 3/8-19 | C Cut - Off Factor N/A 26.3 mm | Hex Dia. CH1 N/A 19 mm | Weight Per Each N/A 0.09 lb |
| A-0608-MBPT | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Dash Size N/A 08 | F Thread Size (in. TPI) N/A 1/2-14 | C Cut - Off Factor N/A 33.3 mm | Hex Dia. CH1 N/A 22 mm | Weight Per Each N/A 0.15 lb |
| A-0808-MBPT | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | F Thread Dash Size N/A 08 | F Thread Size (in. TPI) N/A 1/2-14 | C Cut - Off Factor N/A 34.1 mm | Hex Dia. CH1 N/A 22 mm | Weight Per Each N/A 0.17 lb |
| A-1012-MBPT | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | F Thread Dash Size N/A 12 | F Thread Size (in. TPI) N/A 3/4-14 | C Cut - Off Factor N/A 34.1 mm | Hex Dia. CH1 N/A 27 mm | Weight Per Each N/A 0.27 lb |
| A-1212-MBPT | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Dash Size N/A 12 | F Thread Size (in. TPI) N/A 3/4-14 | C Cut - Off Factor N/A 34.6 mm | Hex Dia. CH1 N/A 27 mm | Weight Per Each N/A 0.27 lb |
| A-1216-MBPT | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Dash Size N/A 16 | F Thread Size (in. TPI) N/A 1-11 | C Cut - Off Factor N/A 42.6 mm | Hex Dia. CH1 N/A 36 mm | Weight Per Each N/A 0.44 lb |
| A-1616-MBPT | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | F Thread Dash Size N/A 16 | F Thread Size (in. TPI) N/A 1-11 | C Cut - Off Factor N/A 43.4 mm | Hex Dia. CH1 N/A 36 mm | Weight Per Each N/A 0.53 lb |
| A-2020-MBPT | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | F Thread Dash Size N/A 20 | F Thread Size (in. TPI) N/A 1 1/4-11 | C Cut - Off Factor N/A 49.0 mm | Hex Dia. CH1 N/A 46 mm | Weight Per Each N/A 0.90 lb |
| A-2424-MBPT | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | F Thread Dash Size N/A 24 | F Thread Size (in. TPI) N/A 1 1/2-11 | C Cut - Off Factor N/A 49.0 mm | Hex Dia. CH1 N/A 50 mm | Weight Per Each N/A 1.08 lb |
| A-3232-MBPT | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | F Thread Dash Size N/A 32 | F Thread Size (in. TPI) N/A 2-11 | C Cut - Off Factor N/A 52.0 mm | Hex Dia. CH1 N/A 65 mm | Weight Per Each N/A 1.76 lb |