Unit of Measure
Specifications
Dash Size |
N/A 06 |
Hose ID Size |
N/A 3/8 in9.5 mm |
F Thread Dash Size |
N/A 08 |
F Thread Size (in. TPI) |
N/A 1/2-14 |
C Cut - Off Factor |
N/A 33.3 mm |
Hex Dia. CH1 |
N/A 22 mm |
Weight Per Each |
N/A 0.15 lb |
Type |
N/A Inserts for Two-Piece Fittings |
Connection Type |
N/A Male |
Thread Type |
N/A BSP/JIS Tapered |



