Unit of Measure
Specifications
Dash Size |
N/A 04 |
Hose ID Size |
N/A 1/4 in6.4 mm |
F Thread Dash Size |
N/A 06 |
F Thread Size (in. TPI) |
N/A 3/8-19 |
C Cut - Off Factor |
N/A 26.3 mm |
Hex Dia. CH1 |
N/A 19 mm |
Weight Per Each |
N/A 0.08 lb |
Type |
N/A Inserts for Two-Piece Fittings |
Connection Type |
N/A Male |
Thread Type |
N/A BSP/JIS Tapered |



