Two-Piece Fittings, Standard Inserts, International End Configurations - Metric Swivel Female 60º Cone - DIN 3863 - A Series
Two-Piece Fittings, Standard Inserts, International End Configurations – Metric, MBOLT, A Series
Part Number |
Dash Size |
Hose ID Size |
F Thread Size (mm) x TP (mm) |
C Cut-Off Factor |
Hex Dia. CH2 |
Weight Per Each |
|---|---|---|---|---|---|---|
| A-1230-FM6S | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Size (mm) x TP (mm) N/A M30x1.5 | C Cut-Off Factor N/A 22.2 mm | Hex Dia. CH2 N/A 36 mm | Weight Per Each N/A 0.31 lb |
| A-1638-FM6S | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | F Thread Size (mm) x TP (mm) N/A M38x1.5 | C Cut-Off Factor N/A 28.0 mm | Hex Dia. CH2 N/A 46 mm | Weight Per Each N/A 0.49 lb |





