Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 12 |
Hose ID Size |
N/A 3/4 in19.0 mm |
F Thread Size (mm) x TP (mm) |
N/A M30x1.5 |
C Cut-Off Factor |
N/A 22.2 mm |
Hex Dia. CH2 |
N/A 36 mm |
Weight Per Each |
N/A 0.31 lb |
Type |
N/A Inserts for Two-Piece Fittings |
Connection Type |
N/A Female |
Thread Type |
N/A DIN 3863 60º |



