Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 16

Hose ID Size

N/A 1 in25.4 mm

F Thread Size (mm) x TP (mm)

N/A M38x1.5

C Cut-Off Factor

N/A 28.0 mm

Hex Dia. CH2

N/A 46 mm

Weight Per Each

N/A 0.49 lb

Type

N/A Inserts for Two-Piece Fittings

Connection Type

N/A Female

Thread Type

N/A DIN 3863 60º