Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 11 of 11 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Size (mm) x TP (mm)

Tube OD

C Cut - Off Factor

Hex Dia. CH1

Weight Per Each

N/A 04 N/A 1/4 in6.4 mm N/A M14x1.5 N/A 6 mm N/A 24.3 mm N/A 17 mm N/A 0.06 lb
N/A 04 N/A 1/4 in6.4 mm N/A M16x1.5 N/A 8 mm N/A 24.3 mm N/A 17 mm N/A 0.06 lb
N/A 04 N/A 1/4 in6.4 mm N/A M18x1.5 N/A 10 mm N/A 25.3 mm N/A 19 mm N/A 0.07 lb
N/A 05 N/A 5/16 in7.9 mm N/A M20x1.5 N/A 12 mm N/A 25.3 mm N/A 22 mm N/A 0.10 lb
N/A 06 N/A 3/8 in9.5 mm N/A M20x1.5 N/A 12 mm N/A 25.3 mm N/A 22 mm N/A 0.11 lb
N/A 06 N/A 3/8 in9.5 mm N/A M22x1.5 N/A 14 mm N/A 27.3 mm N/A 22 mm N/A 0.12 lb
N/A 08 N/A 1/2 in12.7 mm N/A M24x1.5 N/A 16 mm N/A 29.1 mm N/A 24 mm N/A 0.15 lb
N/A 10 N/A 5/8 in15.9 mm N/A M30x2 N/A 20 mm N/A 33.1 mm N/A 32 mm N/A 0.26 lb
N/A 12 N/A 3/4 in19.0 mm N/A M36x2 N/A 25 mm N/A 37.6 mm N/A 36 mm N/A 0.41 lb
N/A 16 N/A 1 in25.4 mm N/A M42x2 N/A 30 mm N/A 42.4 mm N/A 46 mm N/A 0.76 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A M52x2 N/A 38 mm N/A 48.0 mm N/A 55 mm N/A 1.15 lb
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1