Unit of Measure
Specifications
Dash Size |
N/A 04 |
Hose ID Size |
N/A 1/4 in6.4 mm |
F Thread Size (mm) x TP (mm) |
N/A M14x1.5 |
Tube OD |
N/A 6 mm |
C Cut - Off Factor |
N/A 24.3 mm |
Hex Dia. CH1 |
N/A 17 mm |
Weight Per Each |
N/A 0.06 lb |
Industry Standards/Certifications |
N/A DIN 3853 |
Type |
N/A Inserts for Two-Piece Fittings |
Connection Type |
N/A Male |
Seat Angle |
N/A 24 º |



