Unit of Measure
Specifications
Dash Size |
N/A 12 |
Hose ID Size |
N/A 3/4 in19.0 mm |
F Thread Size (mm) x TP (mm) |
N/A M36x2 |
Tube OD |
N/A 25 mm |
C Cut - Off Factor |
N/A 37.6 mm |
Hex Dia. CH1 |
N/A 36 mm |
Weight Per Each |
N/A 0.41 lb |
Industry Standards/Certifications |
N/A DIN 3853 |
Type |
N/A Inserts for Two-Piece Fittings |
Connection Type |
N/A Male |
Seat Angle |
N/A 24 º |



