Two-Piece Fittings, Standard Inserts, International End Configurations - 90º Metric O-Ring Female Swivel 24º Seat - DIN 3865 Light - A Series
Two-Piece Fittings, Standard Inserts, International End Configurations – Metric, MBOLT, A Series
Part Number |
Dash Size |
Hose ID Size |
F Thread Size (mm) x TP (mm) |
Tube OD |
C Cut-Off Factor |
D Drop |
Hex Dia. CH2 |
Weight Per Each |
|---|---|---|---|---|---|---|---|---|
| A-0414-FM9L | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | F Thread Size (mm) x TP (mm) N/A M14x1.5 | Tube OD N/A 8 mm | C Cut-Off Factor N/A 28.3 mm | D Drop N/A 32.5 mm | Hex Dia. CH2 N/A 17 mm | Weight Per Each N/A 0.09 lb |
| A-0416-FM9L | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | F Thread Size (mm) x TP (mm) N/A M16x1.5 | Tube OD N/A 10 mm | C Cut-Off Factor N/A 28.3 mm | D Drop N/A 32.5 mm | Hex Dia. CH2 N/A 19 mm | Weight Per Each N/A 0.10 lb |
| A-0516-FM9L | Dash Size N/A 05 | Hose ID Size N/A 5/16 in7.9 mm | F Thread Size (mm) x TP (mm) N/A M16x1.5 | Tube OD N/A 10 mm | C Cut-Off Factor N/A 33.7 mm | D Drop N/A 38.0 mm | Hex Dia. CH2 N/A 19 mm | Weight Per Each N/A 0.13 lb |
| A-0616-FM9L | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Size (mm) x TP (mm) N/A M16x1.5 | Tube OD N/A 10 mm | C Cut-Off Factor N/A 32.8 mm | D Drop N/A 38.0 mm | Hex Dia. CH2 N/A 19 mm | Weight Per Each N/A 0.14 lb |
| A-0618-FM9L | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Size (mm) x TP (mm) N/A M18x1.5 | Tube OD N/A 12 mm | C Cut-Off Factor N/A 32.8 mm | D Drop N/A 39.0 mm | Hex Dia. CH2 N/A 22 mm | Weight Per Each N/A 0.15 lb |
| A-0622-FM9L | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Size (mm) x TP (mm) N/A M22x1.5 | Tube OD N/A 15 mm | C Cut-Off Factor N/A 35.8 mm | D Drop N/A 38.5 mm | Hex Dia. CH2 N/A 27 mm | Weight Per Each N/A 0.18 lb |
| A-0822-FM9L | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | F Thread Size (mm) x TP (mm) N/A M22x1.5 | Tube OD N/A 15 mm | C Cut-Off Factor N/A 39.8 mm | D Drop N/A 40.5 mm | Hex Dia. CH2 N/A 27 mm | Weight Per Each N/A 0.24 lb |
| A-1026-FM9L | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | F Thread Size (mm) x TP (mm) N/A M26x1.5 | Tube OD N/A 18 mm | C Cut-Off Factor N/A 51.4 mm | D Drop N/A 48.0 mm | Hex Dia. CH2 N/A 32 mm | Weight Per Each N/A 0.39 lb |
| A-1230-FM9L | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Size (mm) x TP (mm) N/A M30x2 | Tube OD N/A 22 mm | C Cut-Off Factor N/A 52.1 mm | D Drop N/A 59.0 mm | Hex Dia. CH2 N/A 36 mm | Weight Per Each N/A 0.57 lb |
| A-1636-FM9L | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | F Thread Size (mm) x TP (mm) N/A M36x2 | Tube OD N/A 28 mm | C Cut-Off Factor N/A 77.6 mm | D Drop N/A 68.0 mm | Hex Dia. CH2 N/A 41 mm | Weight Per Each N/A 0.86 lb |
| A-2045-FM9L | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | F Thread Size (mm) x TP (mm) N/A M45x2 | Tube OD N/A 35 mm | C Cut-Off Factor N/A 90.5 mm | D Drop N/A 89.0 mm | Hex Dia. CH2 N/A 50 mm | Weight Per Each N/A 1.54 lb |
| A-2452-FM9L | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | F Thread Size (mm) x TP (mm) N/A M52x2 | Tube OD N/A 42 mm | C Cut-Off Factor N/A 104.0 mm | D Drop N/A 100.0 mm | Hex Dia. CH2 N/A 60 mm | Weight Per Each N/A 2.34 lb |





