Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 24

Hose ID Size

N/A 1 1/2 in38.1 mm

F Thread Size (mm) x TP (mm)

N/A M52x2

Tube OD

N/A 42 mm

C Cut-Off Factor

N/A 104.0 mm

D Drop

N/A 100.0 mm

Hex Dia. CH2

N/A 60 mm

Weight Per Each

N/A 2.34 lb

Type

N/A 90º Metric O-Ring Female Swivel 24º Seat - DIN 3865 Light

Connection Type

N/A Female

Angle

N/A 90 º

Seat Angle

N/A 24 º

Industry Standards/Certifications

N/A DIN 3865