Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 16

Hose ID Size

N/A 1 in25.4 mm

F Thread Size (mm) x TP (mm)

N/A M36x2

Tube OD

N/A 28 mm

C Cut-Off Factor

N/A 77.6 mm

D Drop

N/A 68.0 mm

Hex Dia. CH2

N/A 41 mm

Weight Per Each

N/A 0.86 lb

Type

N/A 90º Metric O-Ring Female Swivel 24º Seat - DIN 3865 Light

Connection Type

N/A Female

Angle

N/A 90 º

Seat Angle

N/A 24 º

Industry Standards/Certifications

N/A DIN 3865