Interlock Skive Ferrules - ZF1
Two-Piece Ferrules, Interlock Ferrule
Part Number |
Dash Size |
Hose ID Size |
B OD |
L Length |
Weight Per Each |
|---|---|---|---|---|---|
| ZF1-32 | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | B OD N/A 88 mm | L Length N/A 108.2 mm | Weight Per Each N/A 3.30 lb |
| ZF1-40 | Dash Size N/A 40 | Hose ID Size N/A 2 1/2 in63.0 mm | B OD N/A 109 mm | L Length N/A 134.0 mm | Weight Per Each N/A 3.78 lb |
| ZF1-48 | Dash Size N/A 48 | Hose ID Size N/A 3 in76.0 mm | B OD N/A 122 mm | L Length N/A 149.0 mm | Weight Per Each N/A 4.21 lb |





