Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 48

Hose ID Size

N/A 3 in76.0 mm

B OD

N/A 122 mm

L Length

N/A 149.0 mm

Weight Per Each

N/A 4.21 lb

Type

N/A Interlock Skive

Connection Type

N/A Ferrule