Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 40

Hose ID Size

N/A 2 1/2 in63.0 mm

B OD

N/A 109 mm

L Length

N/A 134.0 mm

Weight Per Each

N/A 3.78 lb

Type

N/A Interlock Skive

Connection Type

N/A Ferrule