Two-Piece Fittings, Standard Inserts, US End Configurations - Split Flange Clamps SAE J518 Code 61 - 3000 PSI (2 Halves/Pieces per 1 Part) - C61SF Series
Two-Piece Fittings, Standard Inserts, US End Configurations - SAE Flange Code 61 - A and C61SF Series
Bolts, washers and o-ring are not included.
Part Number |
Flange Size |
H |
K |
Max. Working Pressure |
Weight Each |
|---|---|---|---|---|---|
| C61SF-08 | Flange Size N/A 1/2 in | H N/A 8.7 mm | K N/A 38.1 mm | Max. Working Pressure N/A 3000 psi | Weight Each N/A 0.22 lb |
| C61SF-12 | Flange Size N/A 3/4 in | H N/A 11.1 mm | K N/A 47.6 mm | Max. Working Pressure N/A 3000 psi | Weight Each N/A 0.38 lb |
| C61SF-16 | Flange Size N/A 1 in | H N/A 13.1 mm | K N/A 52.4 mm | Max. Working Pressure N/A 3000 psi | Weight Each N/A 0.50 lb |
| C61SF-20 | Flange Size N/A 1 1/4 in | H N/A 15.1 mm | K N/A 58.7 mm | Max. Working Pressure N/A 3000 psi | Weight Each N/A 0.67 lb |
| C61SF-24 | Flange Size N/A 1 1/2 in | H N/A 17.9 mm | K N/A 69.9 mm | Max. Working Pressure N/A 3000 psi | Weight Each N/A 1.01 lb |
| C61SF-32 | Flange Size N/A 2 in | H N/A 21.4 mm | K N/A 77.8 mm | Max. Working Pressure N/A 3000 psi | Weight Each N/A 1.18 lb |
| C61SF-40 | Flange Size N/A 2 1/2 in | H N/A 25.5 mm | K N/A 89.0 mm | Max. Working Pressure N/A 2500 psi | Weight Each N/A 1.89 lb |





