Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Bolts, washers and o-ring are not included.
Unit of Measure

Specifications

Brand

N/A Alfagomma®

Flange Size

N/A 1/2 in

H

N/A 8.7 mm

K

N/A 38.1 mm

Max. Working Pressure

N/A 3000 psi

Weight Each

N/A 0.22 lb

Type

N/A Split Flange

Thread Type

N/A SAE Code 61 Flange