Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Bolts, washers and o-ring are not included.
Unit of Measure

Specifications

Brand

N/A Alfagomma®

Flange Size

N/A 2 1/2 in

H

N/A 25.5 mm

K

N/A 89.0 mm

Max. Working Pressure

N/A 2500 psi

Weight Each

N/A 1.89 lb

Type

N/A Split Flange

Thread Type

N/A SAE Code 61 Flange