Part Number |
Dash Size |
Hose ID |
Coupling Diameter Dash Size |
Coupling Diameter Size |
C Cut - Off Factor |
Weight |
|---|---|---|---|---|---|---|
| B-0404-SLMS | Dash Size N/A 04 | Hose ID N/A 1/4 in6.4 mm | Coupling Diameter Dash Size N/A 04 | Coupling Diameter Size N/A 10 mm | C Cut - Off Factor N/A 35.3 mm | Weight N/A 0.13 lb |
| B-0406-SLMS | Dash Size N/A 04 | Hose ID N/A 1/4 in6.4 mm | Coupling Diameter Dash Size N/A 06 | Coupling Diameter Size N/A 14 mm | C Cut - Off Factor N/A 35.3 mm | Weight N/A 0.19 lb |
| B-0606-SLMS | Dash Size N/A 06 | Hose ID N/A 3/8 in9.5 mm | Coupling Diameter Dash Size N/A 06 | Coupling Diameter Size N/A 14 mm | C Cut - Off Factor N/A 35.3 mm | Weight N/A 0.19 lb |
| B-0808-SLMS | Dash Size N/A 08 | Hose ID N/A 1/2 in12.7 mm | Coupling Diameter Dash Size N/A 08 | Coupling Diameter Size N/A 18 mm | C Cut - Off Factor N/A 36.1 mm | Weight N/A 0.28 lb |
| B-1212-SLMS | Dash Size N/A 12 | Hose ID N/A 3/4 in19.0 mm | Coupling Diameter Dash Size N/A 12 | Coupling Diameter Size N/A 24 mm | C Cut - Off Factor N/A 36.6 mm | Weight N/A 0.44 lb |
| B-1616-SLMS | Dash Size N/A 16 | Hose ID N/A 1 in25.4 mm | Coupling Diameter Dash Size N/A 16 | Coupling Diameter Size N/A 31 mm | C Cut - Off Factor N/A 43.4 mm | Weight N/A 0.78 lb |
| B-2020-SLMS | Dash Size N/A 20 | Hose ID N/A 1 1/4 in31.8 mm | Coupling Diameter Dash Size N/A 20 | Coupling Diameter Size N/A 38 mm | C Cut - Off Factor N/A 45.0 mm | Weight N/A 1.26 lb |
| B-2424-SLMS | Dash Size N/A 24 | Hose ID N/A 1 1/2 in38.1 mm | Coupling Diameter Dash Size N/A 24 | Coupling Diameter Size N/A 47 mm | C Cut - Off Factor N/A 50.5 mm | Weight N/A 1.78 lb |
| B-3232-SLMS | Dash Size N/A 32 | Hose ID N/A 2 in50.8 mm | Coupling Diameter Dash Size N/A 32 | Coupling Diameter Size N/A 56 mm | C Cut - Off Factor N/A 50.0 mm | Weight N/A 3.78 lb |
| B-4040-SLMS | Dash Size N/A 40 | Hose ID N/A 2 1/2 in63.5 mm | Coupling Diameter Dash Size N/A 40 | Coupling Diameter Size N/A | C Cut - Off Factor N/A | Weight N/A |