Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Dash Size

N/A 04

Hose ID

N/A 1/4 in6.4 mm

Coupling Diameter Dash Size

N/A 04

Coupling Diameter Size

N/A 10 mm

C Cut - Off Factor

N/A 35.3 mm

Weight

N/A 0.13 lb