Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Dash Size

N/A 08

Hose ID

N/A 1/2 in12.7 mm

Coupling Diameter Dash Size

N/A 08

Coupling Diameter Size

N/A 18 mm

C Cut - Off Factor

N/A 36.1 mm

Weight

N/A 0.28 lb