Two-Piece Fittings, Standard Inserts, US End Configurations - API Male NPT Extended Hex - V Series
Two-Piece Fittings, Standard Inserts, International End Configurations - BBOLT, MBOLT, A and V Series
Part Number |
Dash Size |
Hose ID Size |
F Thread Dash Size |
F Thread Size (in. TPI) |
C Cut - Off Factor |
Hex Dia. CH1 |
Hex Dia. CH2 |
Weight Per Each |
|---|---|---|---|---|---|---|---|---|
| V-4040-MAPI | Dash Size N/A 40 | Hose ID Size N/A 2 1/2 in63.5 mm | F Thread Dash Size N/A 40 | F Thread Size (in. TPI) N/A 2 1/2-8 | C Cut - Off Factor N/A 105.0 mm | Hex Dia. CH1 N/A 80 mm | Hex Dia. CH2 N/A | Weight Per Each N/A 4.00 lb |
| V-4848-MAPI | Dash Size N/A 48 | Hose ID Size N/A 3 in76.2 mm | F Thread Dash Size N/A 48 | F Thread Size (in. TPI) N/A 3-8 | C Cut - Off Factor N/A 128 mm | Hex Dia. CH1 N/A 100 mm | Hex Dia. CH2 N/A | Weight Per Each N/A 5.00 lb |