Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 48 |
Hose ID Size |
N/A 3 in76.2 mm |
F Thread Dash Size |
N/A 48 |
F Thread Size (in. TPI) |
N/A 3-8 |
C Cut - Off Factor |
N/A 128 mm |
Hex Dia. CH1 |
N/A 100 mm |
Weight Per Each |
N/A 5.00 lb |
Type |
N/A API Male NPT Extended Hex |
Connection Type |
N/A Male |
End Type |
N/A NPT Male |



