Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 40 |
Hose ID Size |
N/A 2 1/2 in63.5 mm |
F Thread Dash Size |
N/A 40 |
F Thread Size (in. TPI) |
N/A 2 1/2-8 |
C Cut - Off Factor |
N/A 105.0 mm |
Hex Dia. CH1 |
N/A 80 mm |
Weight Per Each |
N/A 4.00 lb |
Type |
N/A API Male NPT Extended Hex |
Connection Type |
N/A Male |
End Type |
N/A NPT Male |



