Male Ball x Male NPT (Type B) (Includes Locking Lever Ring) SLB-MP Series
Sphere Lock™ Ball and Socket Couplings
Part Number |
Size |
PSI Rating at 70oF |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| SLB-MP200 | Size N/A 2 in | PSI Rating at 70oF N/A 290 psi | Weight Each N/A 3.04 lb | Standard Carton N/A 1 |
| SLB-MP300 | Size N/A 3 in | PSI Rating at 70oF N/A 290 psi | Weight Each N/A 6.18 lb | Standard Carton N/A 1 |
| SLB-MP400 | Size N/A 4 in | PSI Rating at 70oF N/A 217 psi | Weight Each N/A 10.62 lb | Standard Carton N/A 1 |
| SLB-MP600 | Size N/A 6 in | PSI Rating at 70oF N/A 175 psi | Weight Each N/A 22.61 lb | Standard Carton N/A 1 |
| SLB-MP800 | Size N/A 8 in | PSI Rating at 70oF N/A 175 psi | Weight Each N/A 38.18 lb | Standard Carton N/A 1 |