Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Size

N/A 3 in

PSI Rating at 70oF

N/A 290 psi

Weight Each

N/A 6.18 lb

Standard Carton

N/A 1

Specifications

Type

N/A Male Ball x Male NPT (Type B)